Keys - Flexi-Sys
for cam latches & locks
Price & Availability | Order No. | Type | Rotation radius | ts | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A0224.AW0010 | One | 28 | 4 | |||||||||||||||||||||||||||||||||||||||||||
£ 0.74 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||
A0224.AW0020 | Two | 23 | 4 | |||||||||||||||||||||||||||||||||||||||||||
£ 0.60 per unit (click for quantity discounts)
Ready to despatch 61 Need more? Please call us.
|
Steel, zinc plated.
Hooked cam gives rotation of 360°. Suitable for push - pull type cabinet doors. Allows securing to fixed point or plate within frame.
Reversing the cam gives both clockwise and anticlockwise hooking action.
Suitable for flexi system latches.