Cam Lock - fixed grip
clip fixing
Units | Price/unit after discount | Applied Discount |
1 | £ 0.28 | 0% |
20 | £ 0.25 | 10% |
50 | £ 0.24 | 15% |
100 | £ 0.21 | 25% |
500 | £ 0.18 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 0.28 | 0% |
20 | £ 0.25 | 10% |
50 | £ 0.24 | 15% |
100 | £ 0.21 | 25% |
500 | £ 0.18 | 35% |
Body & inset: plastic.
Cap: stainless steel, mirror polished.
Nut: die cast zinc, white zinc plated. Screw: steel, white zinc plated.
Supplied with:
Keys: two per lock.
Order cam separately.
Suitable for use with cam A2326.AW0999
Lock has inner positioning device which can be manipulated to give either 90° or 180° lock rotation, and to can change direction of rotation.