Units | Price/unit after discount | Applied Discount |
1 | £ 4.19 | 0% |
20 | £ 3.77 | 10% |
50 | £ 3.56 | 15% |
100 | £ 3.14 | 25% |
500 | £ 2.72 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.19 | 0% |
20 | £ 3.77 | 10% |
50 | £ 3.56 | 15% |
100 | £ 3.14 | 25% |
500 | £ 2.72 | 35% |
Body & insert: die cast zinc, black paint coated. Fitted with O'ring to provide IP54 rating.
Suitable for material thickness 1-10mm.
Cam: see suitable cam A0234. Select "without projection" cam type.
Dimensions ch & cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of lock face and front of cam).
lh = body length of cam latch/lock.
Keys: see A0102.
Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation. Adjustable grip type has an extended stem which can be cut in length to best suit your application.
Action:
From unlocked position, first 90° turn moves the cam to the locking position. Turn lock 210° to engage compression, cam moves to final fixing position.
Provides a 5mm compression stroke.