Units | Price/unit after discount | Applied Discount |
1 | £ 14.08 | 0% |
20 | £ 12.67 | 10% |
50 | £ 11.97 | 15% |
100 | £ 10.56 | 25% |
500 | £ 9.15 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 14.08 | 0% |
20 | £ 12.67 | 10% |
50 | £ 11.97 | 15% |
100 | £ 10.56 | 25% |
500 | £ 9.15 | 35% |
Body & handle: die cast zinc, nanometer coated.
Shaft: steel, white zinc plated.
Supplied with: Key.
Not supplied: CAM - order separately.
Order cam and key separately.
Cams: see suitable cam A0231 and A0233. Select "without projection" cam type.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Compression locks provide sealing of enclosures to reduce vibration and to provide noise isolation.
Adjustable grip type has an extended stem which can be cut in length to best suit your application.
Action:
210° handle rotation, 90° cam rotation.
Provides a 7mm compression stroke.