Knuckle Catches
Price & Availability | Order No. | Finish | a | Push in force kg |
Pull out force kg |
b | c1 | c2 | c3 | c4 | Weight g |
d | d1 | d2 | e | f | g | h | i | j | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E2070.AC0010 | White | 29.0 | 1.1 | 1.6 | 12 | 21.2 | 21.5 | 6.0 | 20.0 | 3 | 11.3 | 3,1x7 | 3.0 | 8 | 2.0 | 26 | 13.5 | 7.5 | 1.7 | |||||||||||||||||||||||||||||||||||||
£ 0.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
E2070.AC0015 | Brown | 31.3 | 2.2 | 3.2 | 14 | 27.2 | 24.4 | 7.5 | 23.6 | 4 | 12.6 | 3,1x7 | 3.1 | 9 | 2.3 | 32 | 16.5 | 9.0 | 2.0 | |||||||||||||||||||||||||||||||||||||
£ 0.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | a | Push in force kg |
Pull out force kg |
b | c1 | c2 | c3 | c4 | Weight g |
d | d1 | d2 | e | f | g | h | i | j |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E2070.AC0010 | White | 29.0 | 1.1 | 1.6 | 12 | 21.2 | 21.5 | 6.0 | 20.0 | 3 | 11.3 | 3,1x7 | 3.0 | 8 | 2.0 | 26 | 13.5 | 7.5 | 1.7 |
E2070.AC0015 | Brown | 31.3 | 2.2 | 3.2 | 14 | 27.2 | 24.4 | 7.5 | 23.6 | 4 | 12.6 | 3,1x7 | 3.1 | 9 | 2.3 | 32 | 16.5 | 9.0 | 2.0 |
Strike and catch: polyacetal.
Roller: polyethylene.
This catch has been tested to 300,000 cycles.
Screws not supplied.