Price & Availability | Order No. | Type | Lock type | Key type | a | b | h grip length | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
E1602.AW0010 | Push Lock | Std. Cylinder | Keyed Alike | 30 | 4 | 25 | |||||||||||||||||||||||||||||||||||||
£ 5.05 per unit (click for quantity discounts)
Ready to despatch 76 Need more? Please call us.
|
Body: polycarbonate, black.
Cylinder Lock: polycarbonate, black.
Supplied With: Keys: two per lock.
Not supplied: Catch plate: order separately.
Suitable for door thickness 1-16mm.
On closing of panel, special contour of the spring loaded cam allows it to be guided over the catch plate, then springs back to lock in place. To open panel, actuate key and depress push button to release cam then pull to open. Optional finger pull can assist in opening (please order separately). Cam has stroke of approx. 8mm.