Draw Latches
s/s - spring loaded
Price & Availability | CAD | Order No. | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | l2 | h2 | Weight g |
l3 | l4 | l5 ±0.3 |
l6 | w2 | w3 | Load max. N |
Tension max. N |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0640.AC0008 | Zinc Plated | 55 | 12 | 23 | 3.2 | 2 | 40 | 1.5 | 20 | 15 | 21 | 35 | 10 | 15 | 14 | 550 | 1000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.49 per unit (click for quantity discounts)
Ready to despatch 104 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
J0640.AC0030 | Stainless Steel | 55 | 12 | 23 | 3.2 | 2 | 40 | 1.5 | 20 | 15 | 21 | 35 | 10 | 15 | 14 | 550 | 1000 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.65 per unit (click for quantity discounts)
Ready to despatch 242 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | l1 | h1 | w1 | Ø d1 | Ø d2 | l2 | h2 | Weight g |
l3 | l4 | l5 ±0.3 |
l6 | w2 | w3 | Load max. N |
Tension max. N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J0640.AC0008 | Zinc Plated | 55 | 12 | 23 | 3.2 | 2 | 40 | 1.5 | 20 | 15 | 21 | 35 | 10 | 15 | 14 | 550 | 1000 |
J0640.AC0030 | Stainless Steel | 55 | 12 | 23 | 3.2 | 2 | 40 | 1.5 | 20 | 15 | 21 | 35 | 10 | 15 | 14 | 550 | 1000 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.