Units | Price/unit after discount | Applied Discount |
1 | £ 1.90 | 0% |
20 | £ 1.71 | 10% |
50 | £ 1.62 | 15% |
100 | £ 1.43 | 25% |
500 | £ 1.24 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1.90 | 0% |
20 | £ 1.71 | 10% |
50 | £ 1.62 | 15% |
100 | £ 1.43 | 25% |
500 | £ 1.24 | 35% |
Body: special low friction polyethylene.
Insert nut: stainless steel, AISI 302.
Compact design for wide range of small stroke applications.
Provides outstanding performance with lighter movement than ball-bearing slides.
Material values:
- Coefficient of friction µ 0.15
- Coefficient of dynamic friction µ 0.10
- Limited PV value 3Mpa.m/min
pv = p (pressure Mpa) x V (slide speed m/min)
p = 0.74 Mpa
V = 12 m/min.
Dynamic and static loads provided as a guide, please apply following reduction factors for application conditions:
- Low speed/low operation frequency = use 70 to 90% of load rating.
- Moderate speed/high operation frequency = use 35 to 65% of load rating.
- High operation frequency with vibration = use 10 to 30% of load rating.