Concealed Pivot Hinges
20mm door rtn - weld-stud
Price & Availability | CAD | Order No. | Door return | Size | Fx N |
Fy N |
mc min. |
ts panel thickness | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2170.AW0021 | 21 | 50 x 26 x 21 | 200 | 160 | 4 | 2.5 | ||||||||||||||||||||||||||||||||||||||
£ 1.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Hinge: steel, white zinc plated.
Suited to sheet metal and machine enclosures with a 21mm door return. Main body mounted via two M7 screws, hinge plate welded to frame.
Opening angle: 120°.
dr= Maximum door return suitable for use with hinge.
mc= Minimum clearance advised between enclosure cover and body to ensure smooth, full opening of enclosure cover.