Surface Mount - Piano
weld-on - s/s
Price & Availability | Order No. | Type | h1 | h2 | h3 | l1 | l2 | w1 | w2 | Fx kN |
Fy kN |
d1 | d2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1113.AW0010 | Left | 15 | 8 | 14.5 | 90 | 32 | 60 | 36 | 1.12 | 1.2 | M 8 | 8 | |||||||||||||||||||||||||||||||||||||
£ 8.37 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||
S1113.AW0020 | Right | 15 | 8 | 14.5 | 90 | 32 | 60 | 36 | 1.12 | 1.2 | M 8 | 8 | |||||||||||||||||||||||||||||||||||||
£ 8.37 per unit (click for quantity discounts)
Ready to despatch 48 Need more? Please call us.
|
Hinge: die cast zinc, black powder coated.
Pin: nickel-plated steel.
Opening angel 180°.