Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | Door thickness max. |
Hinge dia. | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S2050.AC0038 | 16-20mm | 38 | 79 | ||||||||||||||||||||||||||||||||||||||
£ 6.60 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Die cast zinc, nickel plated.
Hinge flush when opened.
Max door thickness: 16-20mm. Overlay coverage: 14-16mm.
Hinge alignment adjustable after installaton. Max. opening angle 90°.
Ideal for use in hi-fi cabinets, writing desks etc.