Surface Mount - Piano
weld-on - s/s
Price & Availability | CAD | Order No. | h1 | h2 | l1 | l2 | w1 | w2 | w3 | d1 | d2 | 90° Angled stress | Axial load Fx max. N |
Axial stress kN |
Radial load Fx max. N |
Radial stress kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S1131.AW0060 | 15 | 8 | 60 | 36 | 90 | 44 | 18 | 8.4 | 8 | 1.5 | 1.2 | 1.5 | 1.12 | 4.5 | ||||||||||||||||||||||||||||||||||||||
£ 10.23 per unit (click for quantity discounts)
Ready to despatch 176 Need more? Please call us.
|
Hinge: black powder, die cast zinc coated.
Pin: nickle-plated steel.
Opening angle 180°.