Friction Fringes
symm. torque - plain bore
Price & Availability | Order No. | Dia. size | Torque CW Nm |
Torque CCW Nm |
Shaft rotation | Torque type | d1 | d2 | d3 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S3810.AC0003 | 3 | 0.05 | 0.05 | 360° | Symmetric | 3 | - | - | 27.0 | 9.2 | 8.0 | 8.0 | - | - | - | - | 1.5 | - | |||||||||||||||||||||||||||||||||||||
£ 13.42 per unit (click for quantity discounts)
Ready to despatch 51 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
S3810.AC0004 | 4 | 0.13 | 0.13 | 360° | Symmetric | 4 | 2.2 | 2.2 | 33.0 | 12.2 | 11.0 | 11.0 | 7.5 | 7.5 | 3.0 | 3.0 | 2.0 | - | |||||||||||||||||||||||||||||||||||||
£ 13.87 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
S3810.AC0005 | 5 | 0.40 | 0.40 | 360° | Symmetric | 5 | 2.6 | 2.6 | 39.0 | 15.2 | 14.0 | 14.0 | 10.5 | 10.5 | 3.5 | 3.5 | 2.0 | - | |||||||||||||||||||||||||||||||||||||
£ 14.30 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
S3810.AC0006 | 6 | 0.50 | 0.50 | 360° | Symmetric | 6 | 3.2 | 3.2 | 41.0 | 15.5 | 14.0 | 14.0 | 10.5 | 10.5 | 3.5 | 3.5 | 2.5 | - | |||||||||||||||||||||||||||||||||||||
£ 14.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
S3810.AC0007 | 7 | 0.60 | 0.60 | 360° | Symmetric | 7 | 3.7 | 3.7 | 47.0 | 18.0 | 16.0 | 16.0 | 12.0 | 12.0 | 4.0 | 4.0 | 3.0 | - | |||||||||||||||||||||||||||||||||||||
£ 14.76 per unit (click for quantity discounts)
Ready to despatch 35 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
S3810.AC0008 | 8 | 0.50 | 0.50 | 360° | Symmetric | 8 | 3.2 | 3.2 | 54.5 | 31.9 | 20.1 | 20.1 | 15.0 | 15.0 | 5.0 | 5.0 | 3.0 | 3.0 | |||||||||||||||||||||||||||||||||||||
£ 14.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
S3810.AC0009 | 8 | 0.80 | 0.80 | 360° | Symmetric | 8 | 3.2 | 3.2 | 54.5 | 31.9 | 20.1 | 20.1 | 15.0 | 15.0 | 5.0 | 5.0 | 3.0 | 3.0 | |||||||||||||||||||||||||||||||||||||
£ 14.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
S3810.AC0010 | 10 | 1.00 | 1.00 | 360° | Symmetric | 10 | 4.3 | 4.3 | 57.2 | 21.5 | 20.0 | 20.0 | 15.0 | 15.0 | 5.0 | 5.0 | 4.0 | - | |||||||||||||||||||||||||||||||||||||
£ 20.74 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Dia. size | Torque CW Nm |
Torque CCW Nm |
Shaft rotation | Torque type | d1 | d2 | d3 | l1 | l2 | l3 | l4 | l5 | l6 | l7 | l8 | w1 | w2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S3810.AC0003 | 3 | 0.05 | 0.05 | 360° | Symmetric | 3 | - | - | 27.0 | 9.2 | 8.0 | 8.0 | - | - | - | - | 1.5 | - |
S3810.AC0004 | 4 | 0.13 | 0.13 | 360° | Symmetric | 4 | 2.2 | 2.2 | 33.0 | 12.2 | 11.0 | 11.0 | 7.5 | 7.5 | 3.0 | 3.0 | 2.0 | - |
S3810.AC0005 | 5 | 0.40 | 0.40 | 360° | Symmetric | 5 | 2.6 | 2.6 | 39.0 | 15.2 | 14.0 | 14.0 | 10.5 | 10.5 | 3.5 | 3.5 | 2.0 | - |
S3810.AC0006 | 6 | 0.50 | 0.50 | 360° | Symmetric | 6 | 3.2 | 3.2 | 41.0 | 15.5 | 14.0 | 14.0 | 10.5 | 10.5 | 3.5 | 3.5 | 2.5 | - |
S3810.AC0007 | 7 | 0.60 | 0.60 | 360° | Symmetric | 7 | 3.7 | 3.7 | 47.0 | 18.0 | 16.0 | 16.0 | 12.0 | 12.0 | 4.0 | 4.0 | 3.0 | - |
S3810.AC0008 | 8 | 0.50 | 0.50 | 360° | Symmetric | 8 | 3.2 | 3.2 | 54.5 | 31.9 | 20.1 | 20.1 | 15.0 | 15.0 | 5.0 | 5.0 | 3.0 | 3.0 |
S3810.AC0009 | 8 | 0.80 | 0.80 | 360° | Symmetric | 8 | 3.2 | 3.2 | 54.5 | 31.9 | 20.1 | 20.1 | 15.0 | 15.0 | 5.0 | 5.0 | 3.0 | 3.0 |
S3810.AC0010 | 10 | 1.00 | 1.00 | 360° | Symmetric | 10 | 4.3 | 4.3 | 57.2 | 21.5 | 20.0 | 20.0 | 15.0 | 15.0 | 5.0 | 5.0 | 4.0 | - |
Steel with nickel plating finish.
Tested to 10,000 cycles with static torque value remaining within +/- 25%. (Note; S3810.AC0003 and .AC0004 to within +/- 35%). 360° shaft rotation.
Symmetric hinges, offer same torque value in both clockwise and counterclockwise directions.
CW= clockwise.
CCW= counterclockwise.