Glass Door Hinges
inset type - s/s
Price & Availability | CAD | Order No. | Glass thickness mm |
Load capacity 2 hinges kg |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
T2000.AC0010 | 4 to 6 | 4 | 15 | ||||||||||||||||||||||||||||||||||||||
£ 6.80 per unit (click for quantity discounts)
Ready to despatch 73 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Hinge: stainless steel, AISI 304, polished.
Cover: aluminium, alumite.
For door thickness 4 to 6mm. For installation dimensions see table below.
a = distance of mounting holes from glass edge, to ensure smooth door opening.
Please note, you will need to drill holes in the glass in order to fit these hinges.
Screws are not included.
For glass thickness:
4mm; a = 19
5mm; a = 18
6mm; a = 17