Friction Torque Hinges
screw mount - s/s
Price & Availability | CAD | Order No. | Torque ±20% kgf/cm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S4016.AC0025 | 25 | 50 | ||||||||||||||||||||||||||||||||||||||
£ 19.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||
S4016.AC0035 | 35 | 50 | ||||||||||||||||||||||||||||||||||||||
£ 19.30 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||
S4016.AC0050 | 50 | 130 | ||||||||||||||||||||||||||||||||||||||
£ 33.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||
S4016.AC0070 | 70 | 130 | ||||||||||||||||||||||||||||||||||||||
£ 33.60 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel, AISI 304, polished.
Shaft: stainless steel, AISI 303.
Washer: phosphor bronze.
Spring washer: steel.
Friction torque hinge designed for holding monitors, displays etc in position.
Applicable torque range 180°. Tested to 20,000 cycles, based on movement within a 45° range of movement. Temperature range -10 to +50°C.