Price & Availability | Order No. | Damping direction | Shaft colour | Operating angle ° |
Damping torque kgf/cm |
Return damping torque kgf/cm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q0462.AW0110 | Clockwise | Black | 110° | 10 | 2 | 12 | |||||||||||||||||||||||||||||||||||||
£ 6.24 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
Q0462.AW0010 | Anti-clockwise | White | 110° | 10 | 2 | 12 | |||||||||||||||||||||||||||||||||||||
£ 6.24 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
Q0462.AW0120 | Clockwise | Black | 110° | 20 | 4 | 12 | |||||||||||||||||||||||||||||||||||||
£ 6.24 per unit (click for quantity discounts)
Ready to despatch 44 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
Q0462.AW0020 | Anti-clockwise | White | 110° | 20 | 4 | 12 | |||||||||||||||||||||||||||||||||||||
£ 6.24 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
Q0462.AW0130 | Clockwise | Black | 110° | 30 | 8 | 12 | |||||||||||||||||||||||||||||||||||||
£ 6.24 per unit (click for quantity discounts)
Ready to despatch 45 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||
Q0462.AW0030 | Anti-clockwise | White | 110° | 30 | 8 | 12 | |||||||||||||||||||||||||||||||||||||
£ 6.24 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
|
Body: polybutylene terephthalate (PBT).
Shaft: polybutylene sulphide (PPS). White for anti-clockwise version, black for clockwise version.
Oil: silicone oil.
Provides smooth and quiet motion of lids, covers etc. Ideal for special purpose machines, air conditioning units etc.
Rated torques measured at rotation speed of 20rpm, at 23°C. Values ±20%. Max. rotation speed 50rpm. Max cycle rate 10 cycle/min. Operating temperature, -5° to 50°C. Design tested to 50,000 cycles. Meets RoHS standards.
Torque calculation:
T(Kgf.cm)=W(Kg) x H(cm) x 9.8/2.
W(Kg) is weight of cover/lid, H(cm) is distance between fulcrum and cover/lid's opening edge.
Q0462 is designed to generate a large torque just before a lid, closing
from a vertical position; comes to full closure. See diagram a.
Q0462 should not be used for a lid closing from a horizontal start position, as the damper torque generated, just prior to closing, is too great causing the lid not to fully close. See diagram b.