Price & Availability | Order No. | Type | Contains damper | Finish | Torque/pair kgf/cm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Q1050.AC0035 | Hinge | 1 off Q0420.AC0010 & Q420.AC0110 | Black | 20 - 34 | |||||||||||||||||||||||||||||||||||||
£ 31.44 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
Q1050.AC0050 | Hinge | 1 off Q0420.AC0020 & Q420.AC0120 | Black | 34 - 50 | |||||||||||||||||||||||||||||||||||||
£ 31.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
Q1050.AC9010 | Face Plate | - | Black | - | |||||||||||||||||||||||||||||||||||||
£ 2.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||
Q1050.AC9020 | Face Plate | - | White | - | |||||||||||||||||||||||||||||||||||||
£ 2.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Hinge mounting plate: aluminium, black.
Hinge bracket: polyacetal, black.
Face plate: ABS plastic, black or white finish.
Soft closing damper hinge prevents lids from slamming shut. 115° operating angle, additional 5° dead angle at start/end position. Temperature range 0° to 40°C.
For further details of torque damper used in hinge refer to part Q0420.
Sold as matching pair (left/right).
Torque calculation:
T (Kgf.cm) = W (Kg) X 0.5 x H (cm).
W (Kg) is weight of cover/lid, H (cm) is distance between fulcrum and cover/lid's opening edge.