Lid Stays
heavy duty - positive stop s/s
Stainless steel AISI 304.
Universal left or right hand. Lid stay arm and bracket can be fixed on either side - to suit both left and right installation. Stay length l1 can be adjusted from min. 134 to max. 184mm, via use of 5 holes spaced at 10mm.