Units | Price/unit after discount | Applied Discount |
1 | £ 15.34 | 0% |
10 | £ 13.81 | 10% |
20 | £ 13.04 | 15% |
50 | £ 12.27 | 20% |
100 | £ 11.51 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 15.34 | 0% |
10 | £ 13.81 | 10% |
20 | £ 13.04 | 15% |
50 | £ 12.27 | 20% |
100 | £ 11.51 | 25% |
Arm: zinc alloy, steel, bright nickel finish.
Body: plastic.
Mounting plate: zinc alloy, steel, bright nickel finish.
For use with lids which are downward opening, with single knuckle or drop hinges. Short arm makes this stay suitable for low height applications such as TV/DVD and Hi-fi applications.
Designed to control speed at which a suitable lid opens, for smooth controlled motion.
Opening angle of 90º. Temperature range 0º to 40ºC.
"With catch" type has catch to hold lid in closed position. "W/o catch" type requires external catch, such as a magnetic or touch latch, to retain lid.
Stay has sprung elbow section which must be released prior to closing lid - please take care not to catch fingers when handling.
Supplied with mounting plate. Please order coverplate, to your desired colour serately.
Optional cover plates available for glass door applications, please order separately.
For use with relatively light weight cabinet or furniture lids. Improper application, or use on a lid not within recommended size and load bearing value, may lead to stay being overcome and slamming of lid.
Application must be within both the min. and max. load bearing value of the stay, see above table for load bearing capacity when using stays as single or in pairs.
Check Load Bearing Value (T):
T ( Load Bearing Value of stay Kg/cm) =
1/2 Door Height cm x Door Weight Kg.