Units | Price/unit after discount | Applied Discount |
1 | £ 22.61 | 0% |
10 | £ 20.35 | 10% |
20 | £ 19.22 | 15% |
50 | £ 18.09 | 20% |
100 | £ 16.96 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 22.61 | 0% |
10 | £ 20.35 | 10% |
20 | £ 19.22 | 15% |
50 | £ 18.09 | 20% |
100 | £ 16.96 | 25% |
Arm: zinc alloy, steel, bright nickel finish.
Body: plastic.
For use with lids which are top opening, with piano, butt or concealed hinges. Designed to hold door in open position.
Designed to control speed at which a suitable lid closes, to prevent lid slamming shut. For use in pairs.
Opening angle of 70º. Temperature range 0º to 40ºC.
Improper application, or use on a lid not within recommended size and load bearing
value, may lead to stay being overcome and slamming of lid.
Application must be within both the min. and max. load bearing value, stays are for use in pairs see above table.
Check Load Bearing Value (T):
t (Load Bearing Value of stay Kg/cm) =
1/2 Door Height cm x Door Weight Kg.