Price & Availability | Order No. | Lock type | Material | Key type | h1 | l1 | w1 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B4756.AW0010 | Std. Cylinder | Steel | Keyed Alike | 22 | 120 | 92.5 | |||||||||||||||||||||||||||||||||||||
£ 11.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
B4756.AW0020 | Std. Cylinder | Stainless Steel | - | 22 | 120 | 92.5 | |||||||||||||||||||||||||||||||||||||
£ 18.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Body and Handle: stainless steel, AISI 304, or zinc plated steel.
Cylinder lock: die cast zinc, chrome plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Spring loaded, slam action handle.
Hole fixing type requires 4 off M 6 screws (not supplied) for front mounting.
Universal left/right. For use inside of cabinet gasket.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.
Alexia House
Glenmore Business Park
Portfield Works
Chichester, PO19 7BJ (UK)
Telephone 0333 207 4497
or + 44 (0) 1483 266 777
Email sales@wixroyd.com
Company registration no. GB0496138
Company VAT number GB 408154022
For other bank details visit our FAQs page.