Price & Availability | Order No. | Lock type | Type | h | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
B4713.AW0010 | Std. Cylinder | Latch | 31.5 | |||||||||||||||||||||||||||||||||||||
£ 17.16 per unit (click for quantity discounts)
Ready to despatch 95 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||
B4713.AW0020 | Std. Cylinder | Latch | 44.0 | |||||||||||||||||||||||||||||||||||||
£ 17.16 per unit (click for quantity discounts)
Ready to despatch 39 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||
B4713.AW0030 | Std. Cylinder | Latch | 55.0 | |||||||||||||||||||||||||||||||||||||
£ 17.16 per unit (click for quantity discounts)
Ready to despatch 212 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||
B4713.AW0040 | Blank - No Lock | Latch | 31.5 |
Body and Handle: steel, black powder coated.
Cylinder lock: die cast zinc, zinc plated.
Supplied with: Keys: two per lock.
Not Supplied: Catch plate: please order separately.
Stud fixing type has 4 off M 6 welded studs for rear mounting with M 6 nuts (not supplied).
Universal left/right. For use inside of cabinet gasket.
Fully integrated lock, latch and flush fitting paddle handle, ideal for generators, compressors, electric panels and doors.