A-V Mounts
Steel
Units | Price/unit after discount | Applied Discount |
1 | £ 60.98 | 0% |
5 | £ 54.88 | 10% |
20 | £ 48.78 | 20% |
40 | £ 42.69 | 30% |
100 | £ 36.59 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 60.98 | 0% |
5 | £ 54.88 | 10% |
20 | £ 48.78 | 20% |
40 | £ 42.69 | 30% |
100 | £ 36.59 | 40% |
Rubber on silver zinc plated steel.
With a bell-like base this unit is suitable for supporting most applications, such as engine
suspensions.
It can also be used to carry horizontal loads.