Units | Price/unit after discount | Applied Discount |
1 | £ 51.33 | 0% |
5 | £ 46.20 | 10% |
15 | £ 43.63 | 15% |
25 | £ 41.06 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 51.33 | 0% |
5 | £ 46.20 | 10% |
15 | £ 43.63 | 15% |
25 | £ 41.06 | 20% |
Outer Tube: STKM11A, hardened and blackened.
Piston Rod: AISI 1045 hardened to HV940°, chrome plated.
Return Spring: DIN GWP.
Muffler Cap: urethane rubber. Seal: nitrile rubber.
Supplied with rubber muffler cap as standard, this is removable - see introductorary technical notes for guidance.
Select High Impact Speed model for hard impact at start of stroke. For hard set down at end of stroke choose a Medium or Low Impact Speed model.
For correct product selection refer to Product Selection Formulae and Calculation pages, and associated Capacity & Selection Charts.