Units | Price/unit after discount | Applied Discount |
1 | £ 16.44 | 0% |
50 | £ 13.15 | 20% |
100 | £ 11.51 | 30% |
200 | £ 8.22 | 50% |
1000 | £ 6.58 | 60% |
Units | Price/unit after discount | Applied Discount |
1 | £ 16.44 | 0% |
50 | £ 13.15 | 20% |
100 | £ 11.51 | 30% |
200 | £ 8.22 | 50% |
1000 | £ 6.58 | 60% |
Steel (zinc plated), stainless steel (AISI 416 for housing and AISI 420 for balls) and acetal (POM).
Cost-effective and light-weight units formed from sheet steel material.
No reduction in load carrying capacity even when installed upside down.
Sizes 22 and 30 have a felt seal for the ball.
Low friction 1:0,03, speeds up to 1m/s.
Temperature range -20°C to +70°C.
To compensate for irregular bore diameters we recommend using the spring clip (stainless) part no. P2730.
Clip requires a minimum plate thickness of 3mm to grip securely.
These rollers can only be used in the horizontal or "ball up" direction.