Units | Price/unit after discount | Applied Discount |
1 | £ 30.99 | 0% |
50 | £ 24.79 | 20% |
100 | £ 21.69 | 30% |
200 | £ 15.50 | 50% |
1000 | £ 12.40 | 60% |
Units | Price/unit after discount | Applied Discount |
1 | £ 30.99 | 0% |
50 | £ 24.79 | 20% |
100 | £ 21.69 | 30% |
200 | £ 15.50 | 50% |
1000 | £ 12.40 | 60% |
Steel (AISI 1040 housing and AISI 52100 for balls),
stainless steel (AISI 416 for housing and AISI 420 for balls) and acetal (POM).
Cost-effective and light-weight units formed from sheet steel material.
No reduction in load carrying capacity even when installed upside down.
Low friction 1:0,03, temperature range -20°C to +70°C, speeds up to 1m/s.
Theses rollers can only be used in the horizontal or "ball up" direction.
67208.320-SS and 67208.330-SS have 7 large fluid drain holes & no felt seal.