Units | Price/unit after discount | Applied Discount |
1 | £ 26.77 | 0% |
5 | £ 25.43 | 5% |
10 | £ 24.09 | 10% |
20 | £ 22.75 | 15% |
50 | £ 20.08 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 26.77 | 0% |
5 | £ 25.43 | 5% |
10 | £ 24.09 | 10% |
20 | £ 22.75 | 15% |
50 | £ 20.08 | 25% |
Handle shank: polyamide, PA 6 glass ball reinforced, black, semi-matt with fine structure.
Connection tube: aluminium Al Mg Si 0,5.
Surface finishes: ground and anodised in natural colour. Grooved plastic cover, black. Powder coated, black.
Type one: supplied with hex screws DIN 912 M8x30, and suitable nuts and washers.
Type two: supplied with hex screws DIN912 M10x45 and suitable nuts and washers.
Minimum stress resistance 1000N.
The handle shank is fitted with 4 clamping pins, when the connection tube is pressed in the pins form around the tube and provide a firm hold.