Fixed Feet
steel with hex socket
Units | Price/unit after discount | Applied Discount |
1 | £ 19.79 | 0% |
20 | £ 17.81 | 10% |
50 | £ 15.83 | 20% |
100 | £ 14.84 | 25% |
500 | £ 12.86 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 19.79 | 0% |
20 | £ 17.81 | 10% |
50 | £ 15.83 | 20% |
100 | £ 14.84 | 25% |
500 | £ 12.86 | 35% |
Pad: polyamide reinforced by fibre glass with anti-slip pad.
Bolt: steel (C40)
Load values refer to static loads, located at half the screw height.
When vibrations or dynamic loads are present these values should be reduced.