Heavy Duty Machine Mounts
Units | Price/unit after discount | Applied Discount |
1 | £ 271.37 | 0% |
10 | £ 244.23 | 10% |
20 | £ 230.66 | 15% |
50 | £ 217.10 | 20% |
100 | £ 189.96 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 271.37 | 0% |
10 | £ 244.23 | 10% |
20 | £ 230.66 | 15% |
50 | £ 217.10 | 20% |
100 | £ 189.96 | 30% |
Cast body, coated, with rubber base (65 Shore A) or harder polyurethane base (90 Shore A).
For leveling and vibration dampening of heavy loads. Adjustment by means of allan key on side.
Adjustment is ±5mm or ±10mm depending on version selected - see table.
The rubber base versions have lower load carrying capacity but are less expensive than the polyurethane versions.
Studded version available on the website.