Units | Price/unit after discount | Applied Discount |
1 | £ 543.38 | 0% |
3 | £ 516.21 | 5% |
5 | £ 489.04 | 10% |
10 | £ 434.70 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 543.38 | 0% |
3 | £ 516.21 | 5% |
5 | £ 489.04 | 10% |
10 | £ 434.70 | 20% |
High tensile steel, strength class >8.
Supplied with CE certificate.
Double articulation.
Very low overhang for improved safety.
Large support surface.
Longer or shorter thread lengths can be supplied but please consult our technical department for this information if required.
For use in temperatures from -20°C to +200°C. Can be used in lower or higher temperatures but this affects the load rating - please ask for more information.
Please refer to our technical information pages when specifying and/or using.
Double articulation allows perfect alignment with the sling if the part rotates during the lift.
With "automatic" position recovery system for best orientation to sling direction.
Tighten by hex. key or spanner.
The thread diameter and depth must be appropriate to the material into which it will be installed:
Steel (min. ST37) - 1 x thread dia.
Cast iron - 1.25 x thread dia.
Aluminium - 2 x thread dia.
Other light metals - 2.5 x thread dia.
Tolerance of female thread to be 6H (metric) or UNC-2B (inch).
Supplied with certificate and operating instructions.