High tensile steel, strength class >8.
The internal portion of the adaptor can be machined (by us) to suit the required lifting bolt thread. Allowing differing sized lifting bolts to be used.
XX - Advise the internal thread size and pitch required e.g.
63020.W0030 - M20x2,5.
Female thread tolerances required to be 6H (metric) or UNC-2B (inch).
Not suitable/rated for customers to machine internal threads themselves.
Only to be used with lifting bolts 63020 to 63150.