Price & Availability | CAD | Order No. | Type | d1 | l1 | d2 -0.07 |
d3 | l2 | l3 | l4 | l5 | Weight g |
l6 | l7 | l8 | l9 | l10 | F1 kN |
F2 kN |
F3 kN |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63001.W0010 | Steel | M10 | 14 | 8.35 | 21.5 | 20 | 25.7 | 36 | 27 | 218 | 30 | 49 | 87.5 | 21.5 | 10 | 3.9 | 1.5 | 1.5 | ||||||||||||||||||||||||||||||||||||||
£ 224.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
63001.W0012 | Steel | M12 | 17 | 10.07 | 21.5 | 24 | 25.7 | 36 | 27 | 220 | 30 | 49 | 87.5 | 21.5 | 12 | 6.2 | 2.5 | 2.3 | ||||||||||||||||||||||||||||||||||||||
£ 230.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
63001.W0016 | Steel | M16 | 17 | 13.80 | 21.5 | 24 | 25.7 | 36 | 27 | 223 | 30 | 49 | 87.5 | 21.5 | 12 | 8.4 | 4.5 | 4.2 | ||||||||||||||||||||||||||||||||||||||
£ 236.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
63001.W1010 | Stainless | M10 | 14 | 8.35 | 21.5 | 20 | 25.7 | 36 | 27 | 218 | 30 | 49 | 87.5 | 21.5 | 10 | 3.9 | 1.5 | 1.5 | ||||||||||||||||||||||||||||||||||||||
£ 293.57 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
63001.W1012 | Stainless | M12 | 17 | 10.07 | 21.5 | 24 | 25.7 | 36 | 27 | 220 | 30 | 49 | 87.5 | 21.5 | 12 | 6.2 | 2.5 | 2.3 | ||||||||||||||||||||||||||||||||||||||
£ 302.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
63001.W1016 | Stainless | M16 | 17 | 13.80 | 21.5 | 24 | 25.7 | 36 | 27 | 223 | 30 | 49 | 87.5 | 21.5 | 12 | 8.4 | 4.5 | 4.2 | ||||||||||||||||||||||||||||||||||||||
£ 307.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Type | d1 | l1 | d2 -0.07 |
d3 | l2 | l3 | l4 | l5 | Weight g |
l6 | l7 | l8 | l9 | l10 | F1 kN |
F2 kN |
F3 kN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63001.W0010 | Steel | M10 | 14 | 8.35 | 21.5 | 20 | 25.7 | 36 | 27 | 218 | 30 | 49 | 87.5 | 21.5 | 10 | 3.9 | 1.5 | 1.5 |
63001.W0012 | Steel | M12 | 17 | 10.07 | 21.5 | 24 | 25.7 | 36 | 27 | 220 | 30 | 49 | 87.5 | 21.5 | 12 | 6.2 | 2.5 | 2.3 |
63001.W0016 | Steel | M16 | 17 | 13.80 | 21.5 | 24 | 25.7 | 36 | 27 | 223 | 30 | 49 | 87.5 | 21.5 | 12 | 8.4 | 4.5 | 4.2 |
63001.W1010 | Stainless | M10 | 14 | 8.35 | 21.5 | 20 | 25.7 | 36 | 27 | 218 | 30 | 49 | 87.5 | 21.5 | 10 | 3.9 | 1.5 | 1.5 |
63001.W1012 | Stainless | M12 | 17 | 10.07 | 21.5 | 24 | 25.7 | 36 | 27 | 220 | 30 | 49 | 87.5 | 21.5 | 12 | 6.2 | 2.5 | 2.3 |
63001.W1016 | Stainless | M16 | 17 | 13.80 | 21.5 | 24 | 25.7 | 36 | 27 | 223 | 30 | 49 | 87.5 | 21.5 | 12 | 8.4 | 4.5 | 4.2 |
Steel
Pin: Heat-treated steel, tempered, manganese phosphated.
Threaded element: Stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: Steel, heat-treated, tempered, manganese phosphated.
Press button: Aluminium, orange anodised.
Spring: Stainless Steel.
Stainless steel
Pin: Stainless steel 1.4542, (AISI 630) precipitation hardened.
Threaded element: Stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: Stainless steel 1.45471.
Press button: Aluminium, orange anodised.
Spring: Stainless Steel.
Both types are corrosion protected, stainless steel pin is resistant to corrosion and weathering, so suitable for external use.
Included: Instruction manual and CE Declaration of Conformity.
Depress button: unlock.
Release button: lock.
Before use: Read instruction manual, data sheets and follow standard safe lifting procedures.
f1*, f2*, and f3* values calculated on 5 x safety factor.