Units | Price/unit after discount | Applied Discount |
1 | £ 173.38 | 0% |
3 | £ 164.71 | 5% |
5 | £ 156.04 | 10% |
10 | £ 138.70 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 173.38 | 0% |
3 | £ 164.71 | 5% |
5 | £ 156.04 | 10% |
10 | £ 138.70 | 20% |
High tensile corrosion resistant steel, strength class >8.
Coloured yellow to indicate personnel safety.
Supplied with CE certificate.
Conforms to EN795:2012.
Single articulation, 360°.
Clearly marked with maximum number of persons. The yellow colour indicates the personnel safety use.
Marked with the number of persons the ring is certified to support.
For use by personnel wearing safety harnesses. Suitable for 1 or 2 persons as marked.
Typically used in building maintenance, wind power and offshore industries.
The thread diameter and depth must be appropriate to the material into which it will be installed:
Steel (min. ST37) - 1 x thread dia.
Cast iron - 1.25 x thread dia.
Aluminium - 2 x thread dia.
Other light metals - 2.5 x thread dia.
Tolerance of female thread to be 6H (metric).
Supplied with certificate and operating instructions.