Hoist Rings
metric - side-pull
Price & Availability | Order No. | Rated load tonnes (t) |
d1 | l1 | d2 | l2 | l3 | l4 | l5 | Weight kg |
l6 | l7 | r1 | w1 | w2 | w3 | w4 | w5 | tl Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63601.W0081 | 0.40 | M 8x1,25 | 14 | 56 | 130 | 32 | 81 | 73 | 0.93 | 108 | 120 | 19 | 99 | 13 | 22 | 34 | 5 | 9.5 | |||||||||||||||||||||||||||||||||||||
£ 191.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
63601.W0101 | 0.45 | M10x1,50 | 24 | 56 | 130 | 32 | 81 | 71 | 0.96 | 108 | 120 | 19 | 99 | 13 | 22 | 36 | 5 | 16.0 | |||||||||||||||||||||||||||||||||||||
£ 191.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
63601.W0121 | 1.05 | M12x1,75 | 37 | 56 | 130 | 32 | 81 | 69 | 0.96 | 108 | 120 | 19 | 99 | 13 | 22 | 38 | 5 | 37.0 | |||||||||||||||||||||||||||||||||||||
£ 241.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
63601.W0161 | 1.90 | M16x2,00 | 37 | 56 | 130 | 32 | 81 | 65 | 1.01 | 108 | 120 | 19 | 99 | 13 | 22 | 42 | 5 | 80.0 | |||||||||||||||||||||||||||||||||||||
£ 241.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
63601.W0200 | 2.20 | M20x2,50 | 37 | 56 | 130 | 32 | 81 | 61 | 1.07 | 108 | 120 | 19 | 99 | 13 | 22 | 46 | 5 | 135.0 | |||||||||||||||||||||||||||||||||||||
£ 355.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
63601.W0201 | 3.00 | M20x2,50 | 39 | 79 | 171 | 41 | 106 | 83 | 2.73 | 143 | 159 | 22 | 133 | 19 | 32 | 57 | 8 | 135.0 | |||||||||||||||||||||||||||||||||||||
£ 519.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
63601.W0241 | 4.20 | M24x3,00 | 43 | 79 | 171 | 41 | 106 | 79 | 2.78 | 143 | 159 | 22 | 133 | 19 | 32 | 61 | 8 | 311.0 | |||||||||||||||||||||||||||||||||||||
£ 519.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Rated load tonnes (t) |
d1 | l1 | d2 | l2 | l3 | l4 | l5 | Weight kg |
l6 | l7 | r1 | w1 | w2 | w3 | w4 | w5 | tl Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63601.W0081 | 0.40 | M 8x1,25 | 14 | 56 | 130 | 32 | 81 | 73 | 0.93 | 108 | 120 | 19 | 99 | 13 | 22 | 34 | 5 | 9.5 |
63601.W0101 | 0.45 | M10x1,50 | 24 | 56 | 130 | 32 | 81 | 71 | 0.96 | 108 | 120 | 19 | 99 | 13 | 22 | 36 | 5 | 16.0 |
63601.W0121 | 1.05 | M12x1,75 | 37 | 56 | 130 | 32 | 81 | 69 | 0.96 | 108 | 120 | 19 | 99 | 13 | 22 | 38 | 5 | 37.0 |
63601.W0161 | 1.90 | M16x2,00 | 37 | 56 | 130 | 32 | 81 | 65 | 1.01 | 108 | 120 | 19 | 99 | 13 | 22 | 42 | 5 | 80.0 |
63601.W0200 | 2.20 | M20x2,50 | 37 | 56 | 130 | 32 | 81 | 61 | 1.07 | 108 | 120 | 19 | 99 | 13 | 22 | 46 | 5 | 135.0 |
63601.W0201 | 3.00 | M20x2,50 | 39 | 79 | 171 | 41 | 106 | 83 | 2.73 | 143 | 159 | 22 | 133 | 19 | 32 | 57 | 8 | 135.0 |
63601.W0241 | 4.20 | M24x3,00 | 43 | 79 | 171 | 41 | 106 | 79 | 2.78 | 143 | 159 | 22 | 133 | 19 | 32 | 61 | 8 | 311.0 |
Alloy steel, black oxide finish.
Magnetic particles inspected per ASTM1444.
Min. design safety factor 5:1, any direction. Self aligning direction of load. Rotates 360° under load.
tl= recommended torque load (Nm).
Always follow safety instructions.