Units | Price/unit after discount | Applied Discount |
1 | £ 187.13 | 0% |
5 | £ 177.77 | 5% |
10 | £ 168.42 | 10% |
20 | £ 159.06 | 15% |
50 | £ 140.35 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 187.13 | 0% |
5 | £ 177.77 | 5% |
10 | £ 168.42 | 10% |
20 | £ 159.06 | 15% |
50 | £ 140.35 | 25% |
Pin: Stainless steel 1.4542, (AISI 630) precipitation hardened.
Handle: Aluminium, blue anodised
Spring: Stainless Steel
Pressing= Unlocking.
Releasing= Locking.
Easy installation with plain drilled hole to H11 tolerance
Temperature resistance up to 250° C
The t-handled grip can be used to move or transport workpieces via hand, e.g. part finished components, work holding systems, speakers and other containers. Corrosion and weathering resistant, thus also suitable for outdoor application.