Price & Availability | CAD | Order No. | For pin length | d1 tol. H11 |
d2 | d3 -0.2 |
d4 +0.3 |
l2 | l3 | A/F | x max. |
F1 kN |
F2 kN |
F3 kN |
Starting torque max. Nm |
For lifting pin 33400/33420 | Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33440.W0900 | 10 | 8 | M16x1,5 | 24 | 9.8 | 27.5 | 20 | 19 | 1.5 | 1.5 | 1.2 | 0.5 | 90 | .W0601/.W0701 | 32 | ||||||||||||||||||||||||||||||||||||||
£ 48.75 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0902 | 15 | 8 | M16x1,5 | 24 | 9.8 | 27.5 | 20 | 19 | 1.5 | 1.5 | 1.2 | 0.5 | 90 | .W0602/.W0702 | 33 | ||||||||||||||||||||||||||||||||||||||
£ 50.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0904 | 25 | 8 | M16 | 24 | 9.8 | 37.5 | 25 | 19 | 1.5 | 1.5 | 1.2 | 0.5 | 75 | .W0604/.W0704 | 46 | ||||||||||||||||||||||||||||||||||||||
£ 52.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0906 | 35 | 8 | M16 | 24 | 9.8 | 47.5 | 35 | 19 | 1.5 | 1.5 | 1.2 | 0.5 | 75 | .W0606/.W0706 | 55 | ||||||||||||||||||||||||||||||||||||||
£ 56.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0910 | 15 | 10 | M20x1,5 | 28 | 12.2 | 35.5 | 24 | 24 | 1.0 | 2.7 | 2.4 | 2.1 | 145 | .W0621/.W0721 | 70 | ||||||||||||||||||||||||||||||||||||||
£ 56.26 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0912 | 25 | 10 | M20x1,5 | 28 | 12.2 | 35.5 | 24 | 24 | 1.0 | 2.7 | 2.4 | 2.1 | 145 | .W0623/.W0723 | 73 | ||||||||||||||||||||||||||||||||||||||
£ 57.28 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0914 | 35 | 10 | M20 | 28 | 12.2 | 46.0 | 29 | 24 | 1.0 | 2.7 | 2.4 | 2.1 | 130 | .W0625/.W0725 | 93 | ||||||||||||||||||||||||||||||||||||||
£ 60.95 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0916 | 50 | 10 | M20 | 28 | 12.2 | 65.0 | 49 | 24 | 1.0 | 2.7 | 2.4 | 2.1 | 130 | .W0627/.W0727 | 117 | ||||||||||||||||||||||||||||||||||||||
£ 66.61 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0920 | 15 | 12 | M24x1,5 | 32 | 14.7 | 35.5 | 24 | 27 | 1.0 | 3.5 | 3.2 | 2.8 | 220 | .W0631/.W0731 | 94 | ||||||||||||||||||||||||||||||||||||||
£ 61.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0922 | 25 | 12 | M24x1,5 | 32 | 14.7 | 36.5 | 24 | 27 | 1.0 | 3.5 | 3.2 | 2.8 | 220 | .W0633/.W0733 | 102 | ||||||||||||||||||||||||||||||||||||||
£ 63.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0924 | 35 | 12 | M24 | 32 | 14.7 | 48.5 | 36 | 27 | 1.0 | 3.5 | 3.2 | 2.8 | 200 | .W0635/.W0735 | 119 | ||||||||||||||||||||||||||||||||||||||
£ 67.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0926 | 50 | 12 | M24 | 32 | 14.7 | 72.5 | 60 | 27 | 1.0 | 3.5 | 3.2 | 2.8 | 200 | .W0637/.W0737 | 164 | ||||||||||||||||||||||||||||||||||||||
£ 75.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0930 | 25 | 16 | M30x2,0 | 39 | 19.2 | 44.0 | 29 | 30 | 1.0 | 4.8 | 4.5 | 4.1 | 440 | .W0641/.W0741 | 163 | ||||||||||||||||||||||||||||||||||||||
£ 71.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0934 | 50 | 16 | M30 | 39 | 19.2 | 66.0 | 44 | 30 | 1.0 | 4.8 | 4.5 | 4.1 | 400 | .W0643/.W0743 | 236 | ||||||||||||||||||||||||||||||||||||||
£ 82.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0936 | 75 | 16 | M30 | 39 | 19.2 | 96.0 | 74 | 30 | 1.0 | 4.8 | 4.5 | 4.1 | 400 | .W0645/.W0745 | 323 | ||||||||||||||||||||||||||||||||||||||
£ 99.81 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0954 | 50 | 20 | M36x2,0 | 43 | 26.0 | 70.0 | 55 | 36 | 1.5 | 10.0 | 8.5 | 6.5 | 440 | .W0673/.W0773 | 366 | ||||||||||||||||||||||||||||||||||||||
£ 134.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
33440.W0956 | 75 | 20 | M36x2,0 | 43 | 26.0 | 95.0 | 80 | 36 | 1.5 | 10.0 | 8.5 | 6.5 | 440 | .W0673/.W0775 | 503 | ||||||||||||||||||||||||||||||||||||||
£ 134.89 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: stainless steel 1.4542 (AISI 630), precipitation hardened.
Locating bushes are used for quick and safe locating of lifting pins 33400 and 33420.
Provides easy and safe assembly, and can be incorporated into a variety of materials. Can be used in thin-walled parts and in blind holes.
Lifting forces f1 to f3, have a 5 fold in-built safety factor.
Due to the radius on the underside of the lifting face, please ensure xmin. is xmax. to avoid stress on pin when used as angle lift. See product table for details.