Units | Price/unit after discount | Applied Discount |
1 | £ 463.40 | 0% |
5 | £ 417.06 | 10% |
20 | £ 370.72 | 20% |
40 | £ 324.38 | 30% |
100 | £ 278.04 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 463.40 | 0% |
5 | £ 417.06 | 10% |
20 | £ 370.72 | 20% |
40 | £ 324.38 | 30% |
100 | £ 278.04 | 40% |
Steel
Pin: heat-treated steel, tempered, manganese phosphated.
Threaded element: stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: steel, heat-treated, tempered, manganese phosphated.
Press button: aluminium, orange anodised.
Spring: stainless steel.
Stainless steel
Pin: stainless steel 1.4542, (AISI 630) precipitation hardened.
Threaded element: stainless steel 1.4542, (AISI 630) precipitation hardened.
Shackle: stainless steel 1.45471.
Press button: aluminium, orange anodised.
Spring: stainless Steel.
To suit metric coarse threads, tolerance g6. CE marked. Both types are corrosion protected. The stainless steel pin is resistant to corrosion and weathering, so suitable for external use.
The instruction manual and CE Declaration of Conformity are included.
F1* and F3* values are inscribed on the body for reference. F values are calculated on 5 x safety factor.
Depress button: to unlock.
Release button: to lock.
Max temp. 250ºC.
Heavy duty lifting pin, quick and easy to use with pivoting shackle and protective bar to prevent unintentional unlocking. The threaded lifting pin is inserted into a threaded hole, so no time is wasted screwing in and out alternative lifting rings. The rotatable shackle will always align with the tensile direction of pull without the pin rotating. This prevents the load-handling device from being turned out of the thread and the component can be lifted safely.
Before use: read instruction manual, and data sheets follow standard safe lifting procedures.