Thrust Screws - Ball Ended
headless - round ball - metal
Price & Availability | CAD | Order No. | Ball type | d1 | d2 | d3 | l1 | A/F | Static load max. kN |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34060.W0641 | Flat, Plain | M14 | 7.2 | 8.5 | 16 | 6 | 30 | 13 | ||||||||||||||||||||||||||||||||||||||
£ 15.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
34060.W0660 | Flat, Plain | M16 | 7.2 | 8.5 | 16 | 8 | 30 | 16 | ||||||||||||||||||||||||||||||||||||||
£ 16.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
34060.W0682 | Flat, Plain | M18x2 | 10.7 | 12.0 | 20 | 10 | 60 | 25 | ||||||||||||||||||||||||||||||||||||||
£ 20.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
34060.W0692 | Flat, Plain | M20x2 | 10.7 | 12.0 | 20 | 10 | 60 | 32 | ||||||||||||||||||||||||||||||||||||||
£ 25.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
34060.W0693 | Flat, Plain | M20x2 | 10.7 | 12.0 | 25 | 10 | 60 | 42 | ||||||||||||||||||||||||||||||||||||||
£ 26.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||
34060.W0730 | Flat, Plain | M24x2 | 13.5 | 15.0 | 25 | 12 | 90 | 59 | ||||||||||||||||||||||||||||||||||||||
£ 34.22 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Body: steel, heat-treated, 1200 ±100 N/mm².
Ball: ball bearing steel, hardened.
These short ball ended thrust screws are particularly suited for use with parallel shanks DIN 1835E, in combination with either Whistle Notch or Weldon Tool Holding fixtures.
Maximised load transmission due to movable ball.