Thrust Screws
headless - round ball
Units | Price/unit after discount | Applied Discount |
1 | £ 32.45 | 0% |
10 | £ 29.21 | 10% |
20 | £ 27.58 | 15% |
50 | £ 25.96 | 20% |
100 | £ 24.34 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 32.45 | 0% |
10 | £ 29.21 | 10% |
20 | £ 27.58 | 15% |
50 | £ 25.96 | 20% |
100 | £ 24.34 | 25% |
Body: steel, heat-treated, 1200 ±100 N/mm2.
Ball: ball bearing steel, hardened.
For clamping, tightening or supporting of surfaces that are not exactly parallel.
Max. operating temperature 250°C.
Ball not secured against rotation. It is possible for the flat faced ball to flip and expose the spherical face of the ball. For other types see following pages.