Linch Pins
Price & Availability | CAD | Order No. | d1 | l1 | d2 max. |
d3 | d4 | l2 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33300.W0004 | 4.5 | 42 | 25 | 3.5 | 41 | 37 | ||||||||||||||||||||||||||||||||||||||
£ 0.40 per unit (click for quantity discounts)
Ready to despatch 593 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||
33300.W0006 | 6.0 | 42 | 32 | 3.5 | 41 | 37 | ||||||||||||||||||||||||||||||||||||||
£ 0.49 per unit (click for quantity discounts)
Ready to despatch 8635 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
33300.W0007 | 7.0 | 42 | 32 | 3.5 | 41 | 37 | ||||||||||||||||||||||||||||||||||||||
£ 0.51 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
33300.W0009 | 9.0 | 42 | 32 | 3.5 | 41 | 37 | ||||||||||||||||||||||||||||||||||||||
£ 0.67 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
33300.W0010 | 10.0 | 42 | 32 | 3.5 | 41 | 37 | ||||||||||||||||||||||||||||||||||||||
£ 0.71 per unit (click for quantity discounts)
Ready to despatch 896 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
33300.W0011 | 11.0 | 42 | 32 | 3.5 | 41 | 37 | ||||||||||||||||||||||||||||||||||||||
£ 0.82 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
|
Mild steel, generally yellow zinc plated.
To DIN 11023. With spring steel "keep".
For pin d1 = 4,5 & 6 there is no flat on the pin.