Units | Price/unit after discount | Applied Discount |
1 | £ 89.41 | 0% |
10 | £ 80.47 | 10% |
20 | £ 76.00 | 15% |
50 | £ 71.53 | 20% |
100 | £ 62.59 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 89.41 | 0% |
10 | £ 80.47 | 10% |
20 | £ 76.00 | 15% |
50 | £ 71.53 | 20% |
100 | £ 62.59 | 30% |
Pin: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3541
Handle: aluminium, black (similar to RAL 9005)
Spring: stainless Steel.
Pressing = unlocking.
Releasing = locking.
Temperature range -30°C to +150°C.
For quick fastening and locking frequently repeated connections.
For lanyards & retaining cables see part no.33250-33261. Easy install locating bushes available see part no.33248 + 33246.
*Shearing resistance similar to DIN 50141.