Units | Price/unit after discount | Applied Discount |
1 | £ 29.91 | 0% |
5 | £ 28.41 | 5% |
10 | £ 26.92 | 10% |
20 | £ 25.42 | 15% |
Units | Price/unit after discount | Applied Discount |
1 | £ 29.91 | 0% |
5 | £ 28.41 | 5% |
10 | £ 26.92 | 10% |
20 | £ 25.42 | 15% |
Body: steel, zinc plated, blue passivated.
Pin: stainless steel, 1.4305 (AISI 303).
Grip/Lever: thermoplastic, black.
At start position locking pin is retracted, when lever is actuated locking pin protrudes.
The lever can be turned anti-clockwise by 90° or 120°, over a cam guide, to extend the pin.
Three different types available;
1) without rest position- sprung loaded pin which springs back to start position whenever released.
2) with rest position- pin held in protruding position via indexed notch on cam,
3) with safety rest position- pin held in protruding position via deep notch, to avoid accidental actuation, lever must first be pulled out of notch prior to release.
Lock nuts sold separately. See products 65690 and 65692
Spring Loads* = statistical average.