Units | Price/unit after discount | Applied Discount |
1 | £ 22.52 | 0% |
5 | £ 20.27 | 10% |
10 | £ 19.14 | 15% |
20 | £ 16.89 | 25% |
50 | £ 14.64 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 22.52 | 0% |
5 | £ 20.27 | 10% |
10 | £ 19.14 | 15% |
20 | £ 16.89 | 25% |
50 | £ 14.64 | 35% |
Free cutting Steel Type-
Body: free cutting steel, blackened.
Pin: steel, hardened.
Grip: thermplastic PA6, black, dull.
Stainless Steel Type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303), nickel plated.
Grip: thermosplastic PA6, black, dull.
T-handle grip makes for improved handling, especialy when operator is using safety gloves etc.
Thread recess on body allows full engagement of thread length. Hexagon collar improves leverage for secure installation.
"Locking" type- enable pin to be held in retracted/non-projecting position; pull back grip, turn 90º to engage 'locking' on a notched catch.
Lock nuts sold separately. See products 65690 and 65692
Distance collars no. 32750 can be used to adapt screw length.
Grip non-removable.
Spring loads* = statistical average.