Units | Price/unit after discount | Applied Discount |
1 | £ 48.25 | 0% |
10 | £ 43.43 | 10% |
20 | £ 41.01 | 15% |
50 | £ 38.60 | 20% |
100 | £ 33.78 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 48.25 | 0% |
10 | £ 43.43 | 10% |
20 | £ 41.01 | 15% |
50 | £ 38.60 | 20% |
100 | £ 33.78 | 30% |
Body: steel, nickel plated.
Shank: steel, nickel plated.
Pin: stainless steel, SUS304.
Knob: polyamide, black.
Spring: stainless steel.
One-touch fasteners are the ideal solution for applications requiring rapid and recurring change over of tooling or set ups. Use in applications as diverse as bottling processes, machine covers, changing of cogs and drive belts. One-touch fasteners provide a quick, simple and secure change over solution - no time waste in unfastening screws or other permanent fixings, and no opportunity for lost fixings in your machinery.
Temperature resistant to 130°C.
One-touch fastener offers full retraction of clamping shank when part is unlocked, this offer's the benefit of enabling
panels to be slid into position - especially useful with larger or oversized panels, and enables its use on sliding or linear rail applications to provide positive location and clamping of parts.
Actuation:
-Turn thandle to off position, and ensure the shank is fully retracted.
-Place or slide the over in place and position over the locating bush.
-Turn handle to on position for clamping, an audible click is heard when fully clamped.
-To release, turn handle back to off position, the shank is fully retracted into clamp body assisted by the return spring.