Lateral Spring Plunger
Price & Availability | Order No. | Finish | d1 for screw | h1 | h2 ±1 |
h3 | l1 ±1 |
l2 | l3 | l4 | Weight g |
l5 | b1 ±0.5 |
b2 | b3 | s | Spring load F ≈ N |
R | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32802.W0006 | One-Sided | M 6 | 28.5 | 43.0 | 10 | 55 | 40 | 20 | 10 | 130 | 6.6 | 20 | 8 | 22.5 | 1.5 | 55 | 22.5 | |||||||||||||||||||||||||||||||||||||
£ 26.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32802.W0012 | One-Sided | M12 | 40.5 | 61.5 | 15 | 72 | 50 | 23 | 12 | 255 | 13.5 | 25 | 6 | 29.0 | 1.5 | 170 | 32.8 | |||||||||||||||||||||||||||||||||||||
£ 28.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32802.W0206 | Double-Sided | M 6 | 28.5 | 42.5 | 10 | 55 | 40 | 20 | 10 | 135 | 6.6 | 20 | 8 | 25.0 | 1.5 | 55 | 22.5 | |||||||||||||||||||||||||||||||||||||
£ 32.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
32802.W0212 | Double-Sided | M12 | 40.5 | 61.5 | 15 | 72 | 50 | 23 | 12 | 260 | 13.5 | 25 | 6 | 33.5 | 1.5 | 170 | 32.8 | |||||||||||||||||||||||||||||||||||||
£ 34.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Finish | d1 for screw | h1 | h2 ±1 |
h3 | l1 ±1 |
l2 | l3 | l4 | Weight g |
l5 | b1 ±0.5 |
b2 | b3 | s | Spring load F ≈ N |
R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32802.W0006 | One-Sided | M 6 | 28.5 | 43.0 | 10 | 55 | 40 | 20 | 10 | 130 | 6.6 | 20 | 8 | 22.5 | 1.5 | 55 | 22.5 |
32802.W0012 | One-Sided | M12 | 40.5 | 61.5 | 15 | 72 | 50 | 23 | 12 | 255 | 13.5 | 25 | 6 | 29.0 | 1.5 | 170 | 32.8 |
32802.W0206 | Double-Sided | M 6 | 28.5 | 42.5 | 10 | 55 | 40 | 20 | 10 | 135 | 6.6 | 20 | 8 | 25.0 | 1.5 | 55 | 22.5 |
32802.W0212 | Double-Sided | M12 | 40.5 | 61.5 | 15 | 72 | 50 | 23 | 12 | 260 | 13.5 | 25 | 6 | 33.5 | 1.5 | 170 | 32.8 |
Body: steel, blackened.
Spring element: stainless steel.
Simple and secure positioning of work pieces or components. If component is mounted below height h1, a down hold clamping effect is present. Double sided version, ideal for multi-component clamping.
Max. temperature resistance 250°C