Units | Price/unit after discount | Applied Discount |
1 | £ 9.36 | 0% |
20 | £ 8.42 | 10% |
50 | £ 7.96 | 15% |
100 | £ 7.02 | 25% |
500 | £ 6.08 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 9.36 | 0% |
20 | £ 8.42 | 10% |
50 | £ 7.96 | 15% |
100 | £ 7.02 | 25% |
500 | £ 6.08 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Ball: ball bearing steel 1.3505 (100Cr6) hardened.
Spring: stainless steel.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.3505 (100Cr6), hardened.
Spring: stainless steel.
Max. temperature 250°C. Spring loads = statistical average.
For M4 and M5 threads dimension l3 is max. screw in depth, i.e. there is no undercut.
For calculation of indexing resistance please refer to spring plunger technical pages.
Used for locating, applying pressure or lifting off. Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.