Units | Price/unit after discount | Applied Discount |
1 | £ 16.77 | 0% |
20 | £ 15.09 | 10% |
50 | £ 14.25 | 15% |
100 | £ 12.58 | 25% |
500 | £ 10.90 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 16.77 | 0% |
20 | £ 15.09 | 10% |
50 | £ 14.25 | 15% |
100 | £ 12.58 | 25% |
500 | £ 10.90 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Ball: ball bearing steel 1.3505(100Crb), hardened.
Spring: stainless steel.
Bearing cup: plastic.
Stainless steel type-
Body: stainless steel, 1.4305(AISI 303).
Ball: ball bearing steel 1.3505(100Crb), hardened.
Spring: stainless steel.
Bearing cup: plastic.
Plunger's ball bearing is mounted in a unique plastic "bearing cup", angling the smooth running of the ball.
This offers a solution with less friction, for reduced surface damage to mounting parts.
In addition the plastic cup offers electrical insulation.
Temperature range -30°C to +90°C.