Units | Price/unit after discount | Applied Discount |
1 | £ 13.63 | 0% |
20 | £ 12.27 | 10% |
50 | £ 11.59 | 15% |
100 | £ 10.22 | 25% |
500 | £ 8.86 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 13.63 | 0% |
20 | £ 12.27 | 10% |
50 | £ 11.59 | 15% |
100 | £ 10.22 | 25% |
500 | £ 8.86 | 35% |
Free cutting steel type-
Body: free cutting steel, blackened.
Pin: free cutting steel, hardened, blackened.
Spring: stainless steel.
Stainless steel type-
Body: stainless steel 1.4305 (AISI 303).
Pin: stainless steel 1.4305 (AISI 303).
Spring: stainless steel.
These spring plungers may be used for locating, for applying pressure or lifting off.
Temperature range max. 250º C. Spring load * = statistical average value.
Spring load identifier:
Normal spring load - no marking.
Increased spring load - body marked with two lines.
Special types available on request.
All metric Wixroyd spring plungers have a coarse thread, see appendix five for thread details.