Thumb Screws
flat knurled
Units | Price/unit after discount | Applied Discount |
1 | £ 13.25 | 0% |
10 | £ 11.93 | 10% |
20 | £ 11.26 | 15% |
50 | £ 10.60 | 20% |
100 | £ 9.94 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 13.25 | 0% |
10 | £ 11.93 | 10% |
20 | £ 11.26 | 15% |
50 | £ 10.60 | 20% |
100 | £ 9.94 | 25% |
Turned and burnished steel, blackened.
Tensile strength class 5.
These knurled knobs are used when quick tightening is required and with only a slight clamping force. The knob is inserted obliquely on the threaded stud and then placed in the axial position so that it fits onto the stud threads. At this point it can be locked with just a slight rotation.