Base Plate
rectangle
Price & Availability | Order No. | w1 x l1 | w2 ±0.2 |
w3 | l2 ±0.2 |
l3 | l4 | l5 | h1 ±0.013 |
d1 | d2 tol. h6 |
Number of T-slots | Weight kg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19582.W0700 | 400x400 | 100 | 60 | 100 | 50 | 65 | 175 | 150 | 12 | 20 | 5x5 | 61 | |
19582.W0800 | 500x500 | 200 | 40 | 200 | 60 | 70 | 310 | 200 | 12 | 20 | 7x7 | 95 | |
19582.W0900 | 630x630 | 200 | 35 | 200 | 70 | 70 | 340 | 200 | 16 | 25 | 9x9 | 152 |
High tensile tool steel.